M3 Ø0.6 mm ruby ball, tungsten carbide stem, L 22 mm, ML1/ML 4.6/9.0 mm, for ZEISS applications

Product code: A-5555-0268

  • M3 straight stylus

Quantity Price
1+ $61.00
5+ $57.95
10+ $54.90

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M3 straight stylus.

Equivalent to ZEISS part number: 602030-8116-000.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)0.5
Stem materialTungsten carbide
ThreadM5
Tip materialRuby
DG/D (mm)4.00
DK (mm)0.6
DS (mm)1.0
DS1 (mm)0.4
L (mm)22.00
ML (mm)9.0
ML1 (mm)4.6
Weight (g)1.00

Shopping security

Powered By Payeezy

Recall your cart