M2 Ø14 mm ceramic disc, 2 mm width, without roller Product code: A-5555-0299 Image: A-5555-0299 disc stylusImage of A-5555-0299 to be used on the web shop[0B] Image: A-5555-0299 disc stylus Image of A-5555-0299 to be used on the web shop [0B] Quantity Price 1+ $182.00 5+ $172.90 10+ $163.80 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request Disc styli are designed to inspect undercuts and grooves within bores which may be inaccessible to star styli. A range of disc styli offers a 'radius end roller' to enable groove width measurement. Ceramic tips are lightweight, hardwearing and non-magnetic.Equivalent to Zeiss part number: 602030-8203-000 Technical tableDiameter A (mm)0Diameter B (mm)0Diameter mount (mm)0Disc diameter (mm)14Disc materialCeramicDisc width (mm)2Overall length (mm)5Roller (mm)0Stem materialStainless steelThreadM2Width (mm)0 Technical documentation N-5555-0299 N-5555-0299 Web shop drawing [0B] Related products $86.00 M3 Ø12.7 mm silver steel disc, 2.2 mm width, without roller $347.00 M3 Ø30 mm ceramic disc, 1.5 mm width, without roller $135.00 M2 Ø8 mm ceramic disc, 1.5 mm width, without roller $101.00 M2 Ø4 mm ceramic disc, 1 mm width, without roller $217.00 M2 Ø20 mm ceramic disc, 2.5 mm width, without roller Shopping security Recall your cart