M2 to M3 stainless steel adaptor, L 5 mm, for ZEISS applications

Product code: A-5555-0306

  • Adaptor Zeiss
  • Adaptor Zeiss

Quantity Price
1+ $17.00
5+ $16.15
10+ $15.30

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

Stylus adaptors are designed to allow styli with different thread sizes to be built into stylus configurations.

M2 male thread to M3 female thread.

Equivalent to ZEISS part number: 602030-8345-000. 

Technical table

Length (mm)5
Length 1 (mm)5
Length 2 (mm)5
Overall length (mm)5
Stem diameter (mm)4
Stem materialStainless steel
ThreadM2
To mountM3
Width (mm)4
DG/D (mm)4.00
L (mm)5.00
Weight (g)0.5 mm
Thread from/to M2/M3

 

Shopping security

Powered By Payeezy

Recall your cart