M5 thermostable carbon fibre extension, L 120 mm, Dia 11 mm Product code: A-5555-0425 Image of M5 carbon fibre extension, dia 11 mm. 100 mm - 180 mmImage of M5 carbon fibre extension, dia 11 mm. Length 100 mm to 180 mm. For use on the online store[0B] Image of M5 carbon fibre extension, dia 11 mm. 100 mm - 180 mm Image of M5 carbon fibre extension, dia 11 mm. Length 100 mm to 180 mm. For use on the online store [0B] Stylus extension Alternative image for styli extensions. [0B] Quantity Price 1+ $221.00 5+ $209.95 10+ $198.90 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request Extensions are designed to be used when measuring very deep features and bores or when probing points with limited access. Carbon fibre extensions are lightweight and ideal for applications where thermal stability is essential.Equivalent to Zeiss part number: 626107-1120-100Equivalent to Q-Mark part number: VM5-12.120-TX Technical tableLength (mm)120Overall length (mm)120Stem diameter (mm)11Stem materialCarbon fibreThreadM5To mountM5 Technical documentation N-5555-0425 N-5555-0425 Web shop drawing [0B] Shopping security Recall your cart