M5 Ø6 mm ruby ball, thermostable carbon fibre stem, L 54 mm, ML 44 mm, for ZEISS applications

Product code: A-5555-0733


Quantity Price
1+ $109.00
5+ $103.55
10+ $98.10

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 straight stylus.

Equivalent to ZEISS part number: 626105-0610-054.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)6
Stem materialCarbon fibre
ThreadM5
Tip materialRuby
DG/D (mm)11.00
DK (mm)6.00
DS (mm)3.5
L (mm)54.00
ML (mm)44.00
Weight (g)4.9

Shopping security

Powered By Payeezy

Recall your cart