M2 Ø4 mm ruby ball, ceramic stem, L 36 mm, ML 30 mm, for ZEISS applications

Product code: A-5555-2468


Quantity Price
1+ $58.00
5+ $55.10
10+ $52.20

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M2 straight stylus.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)4
Stem materialCeramic
ThreadM2
Tip materialRuby
DG/D (mm)3.00
DK (mm)4.00
DS (mm)2.00
L (mm)36.00
ML (mm)30.00
Weight (g)1.00

Shopping security

Powered By Payeezy

Recall your cart