M5 Ø10 mm silicon nitride ball, tungsten carbide stem, L 118 mm, ML 105 mm, for ZEISS applications

Product code: A-5555-3803


Quantity Price
1+ $125.00
5+ $118.75
10+ $112.50

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 straight stylus, for ZEISS applications.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)10
Stem materialTungsten carbide
ThreadM5
Tip materialSilicon nitride
DG/D (mm)11.00
DK (mm)10.0
DS (mm)6.0
L (mm)118.00
ML (mm)105.0
Weight (g)47.3

Shopping security

Powered By Payeezy

Recall your cart