M3 90° 1/2 star stylus, Ø3 mm silicon nitride ball, carbon fibre stem, ML 21 mm, for ZEISS applications

Product code: A-5555-3885


Quantity Price
1+ $363.00
5+ $344.85
10+ $326.70

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M3 1/2 star stylus XXT 90° thermostable.

Equivalent to ZEISS part number 626103-0313-030.

Note: measurement length is to end of ball.

Technical table

Stem materialCarbon fibre
ThreadM3
DG/D (mm)5.00
DK (mm)3.00
DS (mm)2.00
L (mm)30.00
ML (mm)21.00
Weight (g)1.50

Shopping security

Powered By Payeezy

Recall your cart