M5 Stylus for thread measurement, Ø0.5 mm ruby ball, tungsten carbide stem, ML 3.5 mm, for ZEISS applications

Product code: A-5555-3999


Quantity Price
1+ $548.00
5+ $520.60
10+ $493.20

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 stylus for thread measurement.

Note: measurement length is to end of ball.

Technical table

Stem materialTungsten carbide
ThreadM5
DG/D (mm)11.00
DK (mm)0.50
DS (mm)0.40
EAL/B1.90
L (mm)40.00
ML (mm)3.50
Weight (g)7.00

Shopping security

Powered By Payeezy

Recall your cart