RMI-Q interface (8 m) (level) side exit

Product code: A-5687-0049

  • RMI-Q
  • RMI-Q
  • RMI-Q

Price: $3,236.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

This RMI-Q interface includes an 8 m side exit cable and tool kit.

A combined transmitter, receiver and interface unit that enables individual radio turn on and operation of up to four separate Renishaw radio probes. This permits numerous combinations of radio probes and/or radio tool setters to be used on the same machine tool. It is designed to be mounted anywhere within the machine’s working envelope, resulting in a quick and simple installation. Unlike the optical transmission systems, line-of-sight between the probe and receiver is not necessary.

Use of the RMI-Q with multiple Renishaw radio probes is ideal for retrofitting to existing machines.

Technical table

Transmission typeRadio

Key features and benefits:


• Up to four probes with one interface and receiver unit
• Globally available 2.4 GHz frequency band – compliant with radio regulations in all major markets
• Frequency hopping spread spectrum (FHSS) transmission
• Negligible interference from other radio sources means consistent and reliable performance
• Multiple Renishaw radio probes will co-exist within the widest machining environment
• Robust, long-range communications make RMI-Q ideal for larger machines

Shopping security

Powered By Payeezy

Recall your cart