RTLC40-S linear encoder tape scale (40 µm scale pitch for QUANTiC™ readheads)

Product code: A-6567-0200

Price: $800.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

A-6567-0200 is a 2 m (2000 mm) length of RTLC40-S incremental encoder tape scale, compatible with QUANTiC encoder readheads.

RTLC40-S is a 40 µm pitch low-profile stainless steel tape scale.

RTLC40-S is applied to the substrate with self-adhesive backing tape, which is formulated to enable the scale to expand independently of the machine substrate. To complete the installation, the scale is clamped at one point to provide a datum position.

Technical table

Accuracy (± µm)15
Coefficient of thermal expansion10.1 µm/m/°C
Length (mm)2000
MaterialStainless steel
Mount typeSubstrate independent
Scale length (m)2000
Scale pitch (µm)40
Scale typeTape

RTLC40-S Features / benefits:

•    Quick and simple application using Renishaw's scale applicator

•    Low-profile stainless steel tape scale

•    Customer selectable IN-TRAC™ reference mark every 50 mm

•    Cut-to-length flexibility

•    High solvent immunity

Compatible readheads:

QUANTiC

Available online:

QUANTiC Q4BCD30D08E
QUANTiC Q4BCZ30D12E
QUANTiC Q4BCA30L00T

For more details on this and other Renishaw encoder scales please visit our scales page

Shopping security

Powered By Payeezy

Recall your cart