RKLF incremental 40 μm pitch linear scale (1000 mm length, ±5 μm/m accuracy) Product code: A-6771-0100 RKLF40H scale annotated 1 mNo description available[0B] RKLF40H scale annotated 1 m No description available [0B] Price: $508.00 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request A-6771-0100 is a 1 m (1000 mm) length of RKLF40H-S (high accuracy version of RKLF40-S) incremental encoder tape scale, compatible with ATOM and ATOM DX encoder readheads.RKLF40H-S is a 40 µm pitch narrow low profile stainless steel tape scale.RKLF40H-S is applied with self-adhesive backing tape and mastered to the machine substrate using rigidly fixed end clamps.For partial arc applications we recommend RKLF40-S encoder scale. Technical tableAccuracy (± µm)5Coefficient of thermal expansionMatches that of substrate (when end clamps used)Length (mm)1000MaterialStainless steelMount typeSubstrate masteredScale length (m)1000Scale pitch (µm)40Scale type6 mm wide x 0.1 mm thick flexible stainless steel tape (CTE matches the customer substrate) RKLF40H-S Features / benefits: Quick and simple application using Renishaw's scale applicators Narrow, low-profile, highly flexible stainless steel tape scaleCustomer deselectable reference marks every 50 mmCut-to-length capability High solvent immunity Compatible readheads:ATOM and ATOM DX readheadsAvailable online:ATOM ATOM4D0-100ATOM DX A4L0Y00Z10FATOM DX A4A0X15A10FATOM DX A4A0Y15A10F For more details on this and other Renishaw encoder scales please visit our scales page. Shopping security Recall your cart