ATOM DX™ 40 μm pitch, linear and partial arc, top exit readhead (0.1 μm resolution, no cable, 10-way JST (readhead connector) termination, 10 MHz clocked output, and 3-state alarm) for use with RTLF40

Product code: A4L0Y00Z10F

Price: $528.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

ATOM DX is Renishaw’s smallest incremental optical encoder with digital output direct from the readhead.

A4L0Y00Z10F is a miniature incremental encoder readhead, compatible with RTLF40-S, RTLF40H-S, RKLF40-S and RKLF40H-S encoder tape scales.  RKLF40 scale is suitable for both partial arc and linear applications and is used in substrate mastered applications where the scale adopts the thermal expansion behaviour of the substrate for enhanced stability.

Top exit A4L0Y00Z10F is a component level encoder readhead with the cable assembly integrated separately, making it ideal for the most demanding space constrained applications and easy cable routing.

Technical table

Cable termination10-way JST
Clocked output frequency (MHz)10
Jitter (nm RMS)3.65
Maximum speed (m/s)0.85 m/s
Readhead terminationTop exit 10-way JST connector
Readhead typeIncremental digital RS422
Resolution (µm)0.1
Scale pitch (µm)40
Sub-divisional error<±120 nm typical

A4L0Y00Z10F Key Features / Benefits:

  •  A4L0Y00Z10F has a resolution of 0.1 µm
  • A4L0Y00Z10F is compatible with RTLF40 and RKLF40 scales
  • A4L0Y00Z10F features a 10-way JST connector with optional cables available
  • A4A0X15A10F features a bi-directionally repeatable, customer selectable reference mark and an integrated 3-state alarm for enhanced safety

 

About the ATOM DX series of miniature digital encoders:

  • Miniature, all-in-one, digital output optical encoder with resolutions down to 2.5 nm
  • ATOM DX readheads combine Renishaw's market proven filtering optics, dynamic signal control and advanced interpolation technology. This provides low SDE, excellent dirt immunity, and eliminates the need for separate interfaces.
  • Integral set-up LED for simple installation and calibration
  • An optional Advanced Diagnostic Tool ADTi-100 (A-6195-0100) is available for real‑time encoder data feedback during installation or for in-field diagnostics
  • Available in two variants; cabled and top exit, for the most demanding space constrained installations
  • A CAD model of the ATOM DX readhead is available from the Renishaw website

 

Compatible scales:

RTLF40-S, RTLF40H-S, RKLF40-S or RKLF40H-S (all self-adhesive mounting)

Available online:

A-6769-0100 RKLF40-S (1 m)

A-6769-0050 RKLF40-S (0.5 m)

A-6771-0100 RKLF40H-S (1 m)

A-6771-0050 RKLF40H-S (0.5 m)

A-9407-0100 RTLF40-S (1 m)

A-9407-0050 RTLF40-S (0.5 m)

A-9408-0100 RTLF40H-S (1 m)

A-9408-0050 RTLF40H-S (0.5 m)

Shopping security

Powered By Payeezy

Recall your cart