Taper shank: shank specification BT-1982, taper ISO 40

Product code: M-4071-0057

Price: $464.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

This shank is designed to secure the probe into a BT ISO 40 taper machine tool spindle. Shank gauge length is 32.00 mm (1.260 inches), and it is suitable for OMP40, OMP400, RMP40 and RMP400 probes.

Technical table

Gauge length A (mm)32
Shank typeTaper
Taper40

Shopping security

Powered By Payeezy

Recall your cart