Taper shank: shank specification BT-1982, taper ISO 50 Product code: M-4071-0071 Taper shank: Shank specification BT - 1982, Taper ISO 40This shank is designed to secure the probe into an ISO 40 taper machine tool spindle. Shank Gauge length A: 32.00 mm (1.260 inches) and it is suitable for OMP40 / OMP400 probes[0B] Taper shank: Shank specification BT - 1982, Taper ISO 40 This shank is designed to secure the probe into an ISO 40 taper machine tool spindle. Shank Gauge length A: 32.00 mm (1.260 inches) and it is suitable for OMP40 / OMP400 probes [0B] Price: $464.00 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request This shank is designed to secure the probe into a BT ISO 50 taper machine tool spindle. Shank gauge length is 51.00 mm (2.008 inches), and it is suitable for OMP40, OMP400, RMP40 and RMP400 probes. Technical tableGauge length A (mm)51Shank typeTaperTaper50 Related products $537.00 Taper shank: shank specification BT-1982, taper ISO 30 $464.00 Taper shank: shank specification BT-1982, taper ISO 40 Shopping security Recall your cart