Taper shank: shank specification ANSI CAT B5.50-1985 (imperial pull stud thread), taper ISO 40

Product code: M-4071-0058

Price: $422.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

This shank is designed to secure the probe into a ANSI CAT B5-50 1985 ISO 40 taper machine tool spindle. Shank gauge length is 35.30 mm (1.390 inches), and it is suitable for OMP40, OMP400, RMP40 and RMP400 probes.

Technical table

Gauge length A (mm)35.3
Shank typeTaper
Taper40

Shopping security

Powered By Payeezy

Recall your cart