QUANTiC™ readhead for rotary encoder diameters > 135 mm (10 µm resolution, 4 MHz clocked output)

Product code: Q4BJT30D04F

Price: $516.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

Q4BJT30D04F is a standard Renishaw QUANTiC readhead with a 3 m cable terminated with a 15-way D-type connector.  This readhead is configured for rotary encoder systems using RESM40 rings with outer diameters > 135 mm.

The QUANTiC incremental encoder is easy to use with exceptionally wide installation and operational tolerances, high axis speeds and built in calibration functions.

Technical table

Cable length (m)3
Cable termination15-way D-type connector
Clocked output frequency (MHz)4
Maximum speed (m/s)24
Readhead termination15-way D-type connector
Readhead typeIncremental digital RS422
Resolution (µm)10
Scale pitch (µm)40
Sub-divisional error±150 nm

Q4BJT30D04F Key features/benefits:

  • Q4BJT30D04F rotary encoder is compatible with RESM40 rings (diameters > 135 mm)
  • Q4BJT30D04F features a reference mark and a 3-state alarm output
  • Q4BJT30D04F features a highly dynamic 3 m cable with a 15-way D-type connector cable termination (standard pin out)
  • Q4BJT30D04F requires a maximum controller input frequency of at least 4 MHz

About the QUANTiC series of super-compact encoders:

  • QUANTiC readheads ensure excellent motion control performance in a wide range of applications
  • A new detector design provides an additional layer of signal filtering which gives superior signal purity and contamination immunity, and ensures low sub-divisional error (SDE)
  • QUANTiC digital encoders include Renishaw’s high-performance integrated interpolation technology, removing the need for additional adaptors or separate interfaces
  • Easy-to-use built-in installation and calibration functions can be enhanced with the optional ADTi-100 Advanced Diagnostic Tool (A-6195-0100), providing real time encoder data feedback during installation or for in-field diagnostics
  • CAD model of the QUANTiC readhead is available from the Renishaw website 

Compatible scales:

RESM40

Available online:

RESM40USA150
RESM40USA200

Shopping security

Powered By Payeezy

Recall your cart