QUANTiC™ rotary readhead (Digital 1 µm resolution, 3 m cable, 15-way D-type plug (standard pin-out) termination, 10 MHz clocked output, all reference marks are output, and 3-state alarm) for use with

Product code: Q4CKX30D10F

Price: $614.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

Q4CKX30D10F is a standard Renishaw QUANTiC readhead with a 3 m cable terminated with a 15-way D-type connector.  This readhead is configured for rotary encoder systems using RESM40 rings with outer diameters of between 60 mm and 135 mm.

The QUANTiC incremental encoder is easy to use with exceptionally wide installation and operational tolerances, high axis speeds and built in calibration functions.

Technical table

Cable length (m)3
Cable termination15-way D-type connector
Clocked output frequency (MHz)10
Maximum speed (m/s)8.53
Readhead termination15-way D-type connector
Readhead typeIncremental digital RS422
Resolution (µm)1
Scale pitch (µm)40
Sub-divisional error<±80 nm

Q4CKX30D10F Key features/benefits:

  • Q4CKX30D10F rotary encoder is compatible with RESM40 rings (diameters 60 mm to 135 mm)
  • Q4CKX30D10F features a reference mark and a 3-state alarm output
  • Q4CKX30D10F features a highly dynamic 3 m cable with a 15-way D-type connector cable termination (standard pin out)
  • Q4CKX30D10F requires a maximum controller input frequency of at least 10 MHz

About the QUANTiC series of super-compact encoders:

  • QUANTiC readheads ensure excellent motion control performance in a wide range of applications
  • A new detector design provides an additional layer of signal filtering which gives superior signal purity and contamination immunity, and ensures low sub-divisional error (SDE)
  • QUANTiC digital encoders include Renishaw’s high-performance integrated interpolation technology, removing the need for additional adaptors or separate interfaces
  • Easy-to-use built-in installation and calibration functions can be enhanced with the optional ADTi-100 Advanced Diagnostic Tool (A-6195-0100), providing real time encoder data feedback during installation or for in-field diagnostics
  • CAD model of the QUANTiC readhead is available from the Renishaw website 

Compatible scales:

RESM40

Available online:

RESM40USA075
RESM40USA100

Shopping security

Powered By Payeezy

Recall your cart