QUANTiC™ readhead for rotary encoder diameters < 60 mm (1 µm resolution, 10 MHz clocked output)

Product code: Q4CLX30D10F

Price: $605.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

Q4CLX30D10F is a standard Renishaw QUANTiC readhead with a 3 m cable terminated with a 15-way D-type connector.  This readhead is configured for rotary encoder systems using RESM40 rings with outer diameters < 60 mm.

The QUANTiC incremental encoder is easy to use with exceptionally wide installation and operational tolerances, high axis speeds and built in calibration functions.

Technical table

Cable length (m)3
Cable termination15-way D-type connector
Clocked output frequency (MHz)10
Maximum speed (m/s)8.53
Readhead termination15-way D-type connector
Readhead typeIncremental digital RS422
Resolution (µm)1
Scale pitch (µm)40
Sub-divisional error<±80 nm

Q4CLX30D10F Key features/benefits:

  • Q4CLX30D10F rotary encoder is compatible with RESM40 rings (diameters < 60 mm).
  • Q4CLX30D10F features a reference mark and a 3-state alarm output
  • Q4CLX30D10F features a highly dynamic 3 m cable with a 15-way D-type connector cable termination (standard pin out)
  • Q4CLX30D10F requires a maximum controller input frequency of at least 10 MHz

About the QUANTiC series of super-compact encoders:

  • QUANTiC readheads ensure excellent motion control performance in a wide range of applications
  • A new detector design provides an additional layer of signal filtering which gives superior signal purity and contamination immunity, and ensures low sub-divisional error (SDE)
  • QUANTiC digital encoders include Renishaw’s high-performance integrated interpolation technology, removing the need for additional adaptors or separate interfaces
  • Easy-to-use built-in installation and calibration functions can be enhanced with the optional ADTi-100 Advanced Diagnostic Tool (A-6195-0100), providing real time encoder data feedback during installation or for in-field diagnostics
  • CAD model of the QUANTiC readhead is available from the Renishaw website 

Compatible scales:

RESM40

Available online:

RESM40USA052

Shopping security

Powered By Payeezy

Recall your cart