72.0 mm long adjustable slide with M6 thread

Product code: R-AS-70-6

Price: $45.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

This adjustable aluminium slide is ideal for placing components in between holes on the plate and can be used for locating workpieces. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.

Note: Included: socket head cap screws.

Technical table

Height (mm)10.0
Length (mm)72.0
MaterialAluminium
Measurement systemMetric
Slot (mm)33.9
ThreadM6
Width (mm)25.0

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart