71.9 mm long adjustable slide with M8 thread Product code: R-AS-70-8 72 mm long adjustable slide with M8 threadThis adjustable aluminium slide is ideal for placing fixturing components between threads on the base plate.[0B] 72 mm long adjustable slide with M8 thread This adjustable aluminium slide is ideal for placing fixturing components between threads on the base plate. [0B] 30 mm long adjustable slide with M4 thread This adjustable aluminium slide is ideal for placing fixturing components between threads on the base plate. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines. [0B] Price: $45.00 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request This adjustable aluminium slide is ideal for placing components in between holes on the plate and can be used for locating workpieces. It is recommended for use on CMMs and the Equator™ gauging system.Note: Included: socket head cap and thumb screws. Technical tableHeight (mm)10Length (mm)71.9MaterialAluminiumMeasurement systemMetricSlot (mm)33.9ThreadM8Width (mm)25.0 Technical documentation N-R-AS-70-8 N-R-AS-70-8 Web shop technical drawing [0B] Related products $35.00 44.5 mm long adjustable slide with M8 thread $45.00 72.0 mm long adjustable slide with M6 thread $37.00 45.0 mm long adjustable acrylic slide with M4 thread $101.00 Adjustable slide with acrylic extension and M4 thread $121.00 45° adjustable slide mirror for use with M4 fixturing components Shopping security Recall your cart