45.0 mm long adjustable acrylic slide with M4 thread

Product code: R-ASA-45-4

Price: $37.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

This adjustable acrylic slide is ideal for placing fixturing components between holes on the plate. Can also be used to push a workpiece into a corner in vision application. It is recommended for use on vision and multi-sensor machines.

Note: Included: socket head cap and thumb screws.

Technical table

Height (mm)5.0
Length (mm)45.0
MaterialAcrylic
Measurement systemMetric
Slot (mm)23.8
ThreadM4
Width (mm)12.7

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart