45° adjustable slide mirror for use with M4 fixturing components Product code: R-ASM-4 45° adjustable slide mirror for use with M4 fixturing componentsThis adjustable slide mirror helps to view and inspect side features on parts, without re-fixturing.[0B] 45° adjustable slide mirror for use with M4 fixturing components This adjustable slide mirror helps to view and inspect side features on parts, without re-fixturing. [0B] Fixturing example on an acrylic plate using a tension clamp and pusher clamp Fixturing example on an acrylic plate. [0B] Price: $121.00 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request This adjustable slide mirror aids viewing and inspection of workpieces, without re-fixturing. It is recommended for use on vision and multi-sensor machines.Note: Included: socket head cap screws and washers. Technical tableHeight (mm)28.6Length (mm)75.0MaterialAluminiumSlot (mm)30.0ThreadM4Width (mm)20.2 Technical documentation N-R-ASM-4 N-R-ASM-4 Web shop technical drawing [0B] Related products $37.00 45.0 mm long adjustable acrylic slide with M4 thread $101.00 Adjustable slide with acrylic extension and M4 thread $165.00 Adjustable micro V for use with M4 fixturing components $45.00 Ø25.1 mm × 25.0 mm adjustable V post with M6 thread $45.00 Ø25.1 mm × 25.0 mm adjustable V post with M8 thread Shopping security Recall your cart