Centres with Ø25.4 mm pins for use with M4, M6, M8 and 1/4-20 fixturing components

Product code: R-CC-25

Price: $294.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

These centres are used for holding cylindrical workpieces at each end on their inside diameters. They are recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines. 

This is a universal component suitable for thread sizes M4, M6 and 1/4-20.

Note: Included: both male and female centring options and socket head cap screws, delivered in pairs.

Technical table

Adjustable (mm)50
Clamp typeCentres
Height (mm)54.0
Height (in)3.13
Length (mm)76.2
Length (in)3.00
MaterialAluminium
Measurement systemMultiple
Pin diameter (mm)25.4
Pin height (mm)35.0
ThreadMultiple
Width (mm)50.8
Width (in)2.00

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart