Rotational 3-jaw chuck for use with M4, M6 and 1/4-20 base plates

Product code: R-CJR-3

Price: $385.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

The 3-jaw chuck is used to hold cylindrical workpieces, allowing the probe to measure or scan around the part without any interference. It can be mounted to a base plate in a vertical or horizontal position. The jaw design allows parts to be clamped from outside or inside the diameter, depending on requirements, and rotated to a marked increment. It accommodates parts of Ø1 mm to Ø63 mm and is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines. This is a universal component suitable for thread sizes M4, M6 and ¼-20.Note: 

Note: Not intended for checking part runout. Chuck body and jaws are steel.

 

Equivalent old R&R part number: CJR-20

Technical table

Adjustable (mm)1-63
Centre height (mm)38
Clamp type3-jaw clamp
Fixture typeChucks
Height (mm)60.3
Height (in)2.37
Length (mm)101.6
Length (in)4.00
MaterialAluminium
Measurement systemMultiple
ThreadMultiple
Through hole diameter (mm)6.4
Width (mm)73.4
Width (in)2.89

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart