Micro centres with Ø4.8 mm pins and M4 thread

Product code: R-CMC-4

Price: $168.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

These micro centres are ideal for holding cylindrical parts up to 26 mm in length and 25.5 mm in diameter. They are recommended for use on vision and multi-sensor machines.

Note: Included: socket head cap screws.

Technical table

Adjustable (mm)26
Clamp typeCentres
Height (mm)30.0
Length (mm)50.8
MaterialAluminium
Measurement systemMetric
Pin diameter (mm)4.8
Pin height (mm)12.7
ThreadM4
Width (mm)31.8

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart