Ø19.1 mm × 25.0 mm spring pusher standoff clamp with M6 thread

Product code: R-CSPS-1925-6

Price: $72.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

This spring pusher standoff clamp is designed to fixture workpieces in tight spaces, removing the need for tension clamps. It is ideal for positioning workpieces and profile clamping on circular components. It is manufactured from 303 grade stainless steel that gives excellent corrosion resistance and improved durability. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.

Technical table

Diameter (mm)19.1
Fixture typeSpring clamp
Height (mm)25.0
MaterialSteel
Measurement systemMetric
Pusher height (mm)10.7
ThreadM6

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart