92.0 mm tension clamp with 82.8 mm post and adjustable plunger tip and M8 thread

Product code: R-CT-100P-83-8

Price: $67.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

This tension clamp is used for the quick and easy clamping of workpieces onto CMM and Equator™ systems. It contains an adjustable rubber-tipped plunger to reach over the edge of a workpiece and apply a clamping force inside a recess.

Technical table

Clamp length (mm)92.0
Clamp typeTension
Clamp width (mm)19.0
Height (mm)82.8
MaterialAluminium
Measurement systemMetric
Plunger tip8.5
ThreadM8
Tip adjustable5-17
Tip width8.5

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart