1/4-20 CMM and Equator™ system clamping component set B Product code: R-FSC-CB-20 1/4-20 CMM and Equator™ system clamping component set BThis 1/4-20 CMM and Equator™ system clamping component set can be used to hold brass, titanium, aluminium, plastic, ferrous and non-ferrous parts.[0B] 1/4-20 CMM and Equator™ system clamping component set B This 1/4-20 CMM and Equator™ system clamping component set can be used to hold brass, titanium, aluminium, plastic, ferrous and non-ferrous parts. [0B] Price: $2,005.00 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request This essential 1/4-20 clamping component set can be used to hold brass, titanium, aluminium, plastic, ferrous and non-ferrous parts. It is recommended for use on CMMs and Equator systems.Replacement for old R&R part number: FSC-CB-20 Technical tableApplicationCMM & EquatorClamp typeClampingComponent setBMeasurement systemImperialPlate optionwithout plateThread1/4-20 Part NumberDescriptionQuantityR-S-37550-20Ø0.375 in × 0.25 in standoff3R-S-5075-20Ø0.50 in × 0.75 in standoff 6R-S-501-20Ø0.50 in × 1.00 in standoff6R-S-502-20Ø0.50 in × 2.00 in standoff 6R-S-7550-20Ø0.75 in × 0.50 in standoff3R-S-7575-20Ø0.75 in × 0.75 in standoff6R-S-751-20Ø0.75 in × 1.00 in standoff 6R-S-752-20Ø0.75 in × 2.00 in standoff 6R-S-754-20Ø0.75 in × 4.00 in standoff 6R-S-175-20Ø1.00 in × 0.75 in standoff6R-S-11-201.0 in dia. × 1.0 in standoff6R-S-12-20Ø1.00 in × 2.00 in standoff6R-S-14-20Ø1.00 in × 4.00 in standoff 4R-SP-501-200.50 in dia. × 1.00 in pin standoff4R-CT-160-125-201.43 in tension clamp with 1.26 in post6R-CT-250-275-202.26 in tension clamp with 2.76 in post12R-RCD-20Polyoxymethylene resting cone4R-RPS-20Steel resting pin4R-AJ-50-20Ø0.63 in adjustable aluminium jack stand2R-AJ-1-20Ø1.00 in adjustable jackstand2R-AS-1-201.38 in long adjustable slide2R-AS-3-203.0 in long adjustable slide2R-TB-751-200.75 in × 0.75 in × 2.75 in tower block with 1/4-20 thread2R-TC-500200502 mm × 197 mm × 25 mm medium component tray to hold M6 and M8 components1R-BC-106 in × 7 in × 2 in compartment box (not shown)1 Shopping security Recall your cart