QuickLoad™ corner (QLC) for Nikon multi-sensor measuring systems

Product code: R-QLC-NIN-VMA2520

Price: $545.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request
This Renishaw QuickLoad™ corner (QLC) has been specially designed to fit the lower left-hand corner of vision and multi-sensor machine stages using the location of its mounting holes. Each QLC has built-in magnets so that Renishaw's acrylic plates can snap into a precise, repeatable position, and can be loaded/unloaded quickly and easily. Steel pins are pressed into the sides of the acrylic plates to correspond with the magnets in the QLC. The edges of the QLC are serrated so that parts can be mounted and fixed directly against them, using Renishaw fixturing components for rapid, easy inspection.

Note: This QLC is compatible with the Nikon multi-sensor measuring system iNEXIV VMA-2520. Included: socket head cap screws.

Technical table

ApplicationVision
Base plate materialAcrylic
MachineNikon
MaterialAluminium
Measurement systemMetric

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart