QuickLoad™ corner (QLC) for Starrett vision machines Product code: R-QLC-SGAV-300-350 Quick Load Corner for Starett vision machinesThis Renishaw Quick-Load Corner (QLC) has been specially designed to fit the lower left-hand corner of vision and multi-sensor machine stages using the location of its mounting holes.[0B] Quick Load Corner for Starett vision machines This Renishaw Quick-Load Corner (QLC) has been specially designed to fit the lower left-hand corner of vision and multi-sensor machine stages using the location of its mounting holes. [0B] Price: $495.00 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request This Renishaw QuickLoad™ corner (QLC) has been specially designed to fit the lower-left hand corner of vision and multi-sensor machine stages using the location of its mounting holes. Each QLC has built-in magnets so that Renishaw's acrylic plates can snap into a precise, repeatable position, and can be loaded/unloaded quickly and easily. Steel pins are pressed into the sides of the acrylic plates to correspond with the magnets in the QLC. The edges of the QLC are serrated so that parts can be mounted and fixed directly against them, using Renishaw fixturing components for rapid, easy inspection.Note: This QLC is compatible with the following Starrett vision machines: Galileo AV300, Galileo AV300+, Galileo AV350, Galileo AV350+. Included: socket head cap screws and set screws. Technical tableApplicationVisionBase plate materialAcrylicMachineStarrettMaterialAluminiumMeasurement systemMetric Technical documentation R-QLC-SGAV-300-350 R-QLC-SGAV-300-350 Technical Drawing for R-QLC-SGAV-300-350 for use on web shop [0B] Related products $460.00 M4 multi-hole acrylic plate, 12.0 mm × 200.0 mm × 200.0 mm $462.00 M4 multi-hole acrylic plate, 12.0 mm × 250.0 mm × 150.0 mm $371.00 M4 multi-window acrylic plate, 12.0 mm × 200.0 mm × 200.0 mm $360.00 M4 multi-window acrylic plate, 12.0 mm × 250.0 mm × 150.0 mm $392.00 M4 multi-window acrylic plate, 12.0 mm × 250.0 mm × 250.0 mm Shopping security Recall your cart