Ø12.7 mm × 25.0 mm 303 stainless steel pin standoff with M8 thread Product code: R-SP-1325-8 Ø12.7 mm × 25.0 mm 303 stainless steel pin standoff with M8 threadThis 303 stainless steel pin standoff is used to elevate and locate a part against the pin.[0B] Ø12.7 mm × 25.0 mm 303 stainless steel pin standoff with M8 thread This 303 stainless steel pin standoff is used to elevate and locate a part against the pin. [0B] Price: $24.00 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request This steel standoff is ideal to elevate and locate workpieces against a pin. It is manufactured from 303 grade stainless steel that gives excellent corrosion resistance and improved durability. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines. Technical tableDiameter (mm)12.7Height (mm)25.0MaterialStainless steelMeasurement systemMetricPin diameter (mm)3.0Pin height (mm)4.2ThreadM8 Technical documentation N-R-SP-1325-8-A N-R-SP-1325-8-A Web shop drawing [0B] Related products $20.00 Ø12.0 mm × 10.0 mm aluminium pin standoff with M4 thread $24.00 Ø12.7 mm × 25.0 mm 303 stainless steel pin standoff with M6 thread $28.00 Ø19.1 mm × 25.0 mm 303 stainless steel pin standoff with M6 thread $20.00 Ø9.0 mm × 10.0 mm aluminium pin standoff with M4 thread $20.00 Ø9.5 mm × 10.0 mm 303 stainless steel pin standoff with M6 thread Shopping security Recall your cart