Ø19.1 mm × 25.0 mm 303 stainless steel pin standoff with M6 thread

Product code: R-SP-1925-6

Price: $28.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

This steel standoff is ideal to elevate and locate workpieces against a pin. It is manufactured from 303 grade stainless steel that gives excellent corrosion resistance and improved durability. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.

Technical table

Diameter (mm)19.1
Height (mm)25.0
MaterialStainless steel
Measurement systemMetric
Pin diameter (mm)3.0
Pin height (mm)4.2
ThreadM6

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart