Ø6.0 mm × 10.0 mm aluminium pin standoff with M4 thread Product code: R-SP-610-4 Ø6 mm x 10 mm aluminium pin standoff with M4 threadThis aluminium pin standoff is used to elevate and locate a part against the pin.[0B] Ø6 mm x 10 mm aluminium pin standoff with M4 thread This aluminium pin standoff is used to elevate and locate a part against the pin. [0B] Price: $20.00 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request This aluminium pin standoff is used to elevate and locate a workpiece against the pin. It is black anodised for improved durability and recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines. Technical tableDiameter (mm)6.0Height (mm)10.0MaterialAluminiumMeasurement systemMetricPin diameter (mm)2.0Pin height (mm)2.5ThreadM4 Technical documentation N-R-SP-610-4-A N-R-SP-610-4-A Web shop drawing [0B] Related products $20.00 Ø12.0 mm × 10.0 mm aluminium pin standoff with M4 thread $24.00 Ø12.7 mm × 25.0 mm 303 stainless steel pin standoff with M6 thread $20.00 Ø6.4 mm × 10.0 mm aluminium pin standoff with M6 thread $20.00 Ø9.0 mm × 10.0 mm aluminium pin standoff with M4 thread $20.00 Ø9.5 mm × 10.0 mm 303 stainless steel pin standoff with M6 thread Shopping security Recall your cart