Ø9.0 mm × 10.0 mm aluminium pin standoff with M4 thread

Product code: R-SP-910-4

Price: $20.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request
This aluminium pin standoff is used to elevate and locate a workpiece against the pin. It is black anodised for improved durability and recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.

Technical table

Diameter (mm)9.0
Height (mm)10.0
MaterialAluminium
Measurement systemMetric
Pin diameter (mm)2.0
Pin height (mm)2.5
ThreadM4

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart