M4 basic vision set

Product code: R-V-SET-BSC-4

Price: $1,210.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

Renishaw component sets allow you to start fixturing quickly and easily. Our sets have carefully considered fixturing components for creating repeatable, fast, and precise modular fixtures.

As with our fixturing plates and metrology tables, component sets come in standard thread sizes of M4, M6, M8 and 1/4-20.


Each fixturing component set comes in a protective carry case for safe transportation and to provide storage.


Component sets are available in the following configurations: starter, basic, intermediate or professional.


You can further enhance your fixturing capabilities with a magnetic and/or standoff add-on set.

NOTE: Make sure that the acrylic plate and QuickLoad corner you select will fit your specific machine. Contact your local sales representative to discuss your requirements.


Enjoy a complimentary 12-month subscription to our innovative 3D modelling software, FixtureBuilder.   

This offer is included with the purchase of every set.

Technical table

ApplicationVision
Measurement systemMetric
ThreadM4
Part NumberDescriptionQuantity
R-S-610-4Ø6.0 mm × 10.0 mm standoff3
R-S-625-4Ø6.0 mm × 25.0 mm standoff3
R-S-95-4Ø9.0 mm × 5.0 mm standoff3
R-S-910-4Ø9.0 mm × 10.0 mm standoff3
R-S-920-4Ø9.0 mm × 20.0 mm standoff3
R-S-925-4Ø9.0 mm × 25.0 mm standoff3
R-S-1210-4Ø12.0 mm × 10.0 mm standoff3
R-S-1225-4Ø12.0 mm × 25.0 mm standoff3
R-SP-610-4Ø6.0 mm × 10.0 mm pin standoff2
R-SP-910-4Ø9.0 mm × 10.0 mm pin standoff2
R-CTT-40-25-436.2 mm tension clamp with coated soft tip, 25.0 mm post2
R-CWT-25-25-431.3 mm wire clamp with coated soft tip, 25.0 mm post2
R-CWT-50-50-449.7 mm wire clamp with coated soft tip, 50.0 mm post2
R-CP-4Pusher clamp1
R-CSPS-1210-4Spring pusher standoff clamp1
R-RPA-4Aluminium resting pin4
R-VC-5050-450.0 mm × 50.0 mm corner viewer1
R-AJ-9-4Ø9.5 mm adjustable jack stand1
R-AS-30-430.1 mm long adjustable slide1
R-ASA-45-445.0 mm long adjustable acrylic slide base1
R-TB-1619-415.9 mm × 15.9 mm × 41.3 mm tower block with M4 thread1

Shopping security

Powered By Payeezy

Recall your cart