M6 intermediate vision set

Product code: R-V-SET-INT-6

Price: $2,200.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

Renishaw component sets allow you to start fixturing quickly and easily. Our sets have carefully considered fixturing components for creating repeatable, fast, and precise modular fixtures.


As with our fixturing plates and metrology tables, component sets come in standard thread sizes of M4, M6, M8 and 1/4-20.


Each fixturing component set comes in a protective carry case for safe transportation and to provide storage.


Component sets are available in the following configurations: starter, basic, intermediate or professional.


You can further enhance your fixturing capabilities with a magnetic and/or standoff add-on set.

NOTE: Make sure that the acrylic plate and QuickLoad corner you select will fit your specific machine. Contact your local sales representative to discuss your requirements.


Enjoy a complimentary 12-month subscription to our innovative 3D modelling software, FixtureBuilder.   

This offer is included with the purchase of every set.

Technical table

ApplicationVision
Measurement systemMetric
ThreadM6
Part NumberDescriptionQuantity
R-S-610-66.0 mm diameter × 10.0 mm standoff6
R-S-625-66.0 mm diameter × 25.0 mm standoff6
R-S-95-69.5 mm diameter × 5.0 mm standoff6
R-S-910-6Ø9.5 mm × 10.0 mm standoff6
R-S-920-69.5 mm diameter × 20.0 mm standoff6
R-S-925-69.5 mm diameter × 25.0 mm standoff6
R-S-1310-6Ø 12.7 mm × 10 mm standoff6
R-S-1325-6Ø12.7 mm × 25.0 mm standoff6
R-SP-610-66.4 mm diameter × 10.0 mm pin standoff4
R-SP-910-69.5 mm diameter × 10.0 mm pin standoff4
R-CTT-40-30-636.2 mm tension clamp with coated soft tip and 30.0 mm post4
R-CWT-25-25-631.3 mm wire clamp with coated soft tip and 23.9 mm post4
R-CWT-50-50-649.7 mm wire clamp with coated soft tip and 50.0 mm post4
R-CP-6Pusher clamp1
R-NTM-1Magnetic V block1
R-CSPS-1925-619.1 mm diameter × 25.0 mm spring pusher standoff clamp1
R-RPS-6Steel resting pin with M6 thread4
R-VC-7575-682.6 mm × 82.6 mm corner viewer1
R-AS-45-6Ø45.5 mm long adjustable slide with M6 thread2
R-ASA-45-650.8 mm long adjustable acrylic slide base2
R-TB-2025-6M6 tower block with base 20.0 mm × 20.0 mm × 35.0 mm1
R-AJ-19-6Ø19.1 mm adjustable stainless steel jack stand with M6 thread2

Shopping security

Powered By Payeezy

Recall your cart