RESOLUTE™ readhead for linear encoders (32-bit BiSS C, 50 nm resolution, flying lead)

Product code: RL32BBT050B30F

Price: $1,080.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

The RESOLUTE encoder readhead is a true-absolute fine-pitch optical encoder system with excellent metrology performance. RL32BBT050B30F has a 3 m cable with flying lead termination.

RL32BBT050B30F is configured for a linear encoder system that uses Renishaw RTLA30 scale, mounted with either self-adhesive backing tape (RTLA30-S) or FASTRACK™ carrier (RTLA30).

This readhead uses BiSS C® (unidirectional) serial communications.

Technical table

Cable length (m)3
Cable terminationFlying lead (unterminated cable)
Jitter (nm RMS)10
Maximum speed (m/s)100
Protocol (BiSS bit)BiSS 32 bit
Readhead terminationUnterminated flying lead
Readhead typeAbsolute
Resolution (µm)0.05
Scale pitch (µm)30
Sub-divisional error±40 nm

RL32BBT050B30F Key Features / Benefits:

  • RL32BBT050B30F is suitable for RTLA30 scale lengths up to 21 m and is IP64 sealed for high reliability in harsh environments
  • RL32BBT050B30F, when used with RTLA30 scale, is compatible with FASTRACK carrier system for low hysteresis applications and installations that require regular disassembly (contact your local Renishaw representative)
  • RL32BBT050B30F features <10 nm RMS jitter for improved positional stability and excellent motion control

 

About the RESOLUTE true-absolute encoder series

  • Ultra-low SDE and jitter result in a class-leading linear encoder system
  • Integral set-up LED for simple installation and calibration
  • CAD model of the RESOLUTE readhead is available from the Renishaw website 

 

Compatible scales:

RTLA30 (FASTRACK mounting) and/or RTLA30-S (self-adhesive mounting)

Available online:

A-9763-0100 RTLA30-S (1 m)

A-9763-0050 RTLA30-S (0.5 m)

Shopping security

Powered By Payeezy

Recall your cart