RMP40 kit

Product code: RMP40-NS-KIT

  • RMP40 radio probe

Price: $10,187.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

The RMP40 is an ultra-compact frequency hopping radio spindle probe. Operating within the globally recognised 2.4 GHz ISM band, the RMP40 is suited for operation on all sizes of machine.
The robust transmission protocol and small body makes the RMP40 the ideal choice for multi-tasking applications where the line-of-sight between probe and interface cannot always be maintained.
This RMP40 radio probe kit includes a RMP40 QE probe, an RMI-Q radio machine interface, a receiver mounting bracket, a 50 mm and 100 mm ceramic styli each with a 6 mm ruby ball, and a sealtite kit. 
 

Technical table

Transmission typeRadio
Part NumberDescriptionQuantity
A-2033-0830Receiver mounting bracket1
A-5000-3709M4 Ø6 mm ruby ball, ceramic stem, L 50 mm, EWL 38.5 mm1
A-5000-3712M4 Ø6 mm ruby ball, ceramic stem, L 100 mm, EWL 88.5 mm1
A-4113-0306Sealtite kit1
A-5687-0050RMI-Q Interface (15m)1
A-6588-0001RMP40 QE probe (radio/radio)1

Shopping security

Powered By Payeezy

Recall your cart