TONiC™ rotary readhead (1.5 m cable with interboard connector, all reference marks are output) for use with RESM20 / REXM20 < Ø60 mm rings

Product code: T2021-15A

Price: $491.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

T2021-15A is a standard Renishaw TONiC readhead with a 1.5 m cable length. This readhead is configured for rotary encoder systems using RESM20 rings with outer diameters < 60 mm.

When combined with the detachable Ti interface Ti0000A00A, it provides ultimately reliable precision feedback and high-speed performance, with easy installation, analogue output, low Sub‑Divisional Error (SDE) and noise.

Technical table

Cable length (m)1.5
Maximum speed (m/s)10 m/s at -3dB
Readhead terminationInterboard connector
Readhead typeIncremental analogue 1 Vpp
Scale pitch (µm)20
Sub-divisional error<±30 nm typical

T2021-15A Key Features / Benefits:

  • T2021-15A is compatible with RESM20 rings (diameters < 60 mm)
  • T2021-15A features a reference mark output
  • T2021-15A features a 1.5 m cable with a termination for connection with Renishaw TONiC encoder interface 
  • T2021-15A is compatible with analogue TONiC interface Ti0000A00A

 

About the TONiC series of incremental encoders

  • TONiC readheads are simple to install with wide set-up tolerances and calibration at the push of a button
  • Dynamic signal control and unique filtering optics ensures low SDE and noise, maintains signal amplitude and enables improved scanning performance and positional stability
  • An optional TONiC diagnostic kit is available for real‑time encoder data feedback during installation or for in-field diagnostics (contact your local Renishaw representative)
  • CAD model of the TONiC readhead is available from the Renishaw website 

 

Compatible scales:

RESM20

Available online:

RESM20USA052

Looking for a digital output for online purchase?

VIONiC digital output encoders are available to purchase on the Renishaw web shop.

Shopping security

Powered By Payeezy

Recall your cart