VIONiC™ readhead for rotary encoder diameters 60 mm to 135 mm (0.1 µm resolution, 20 MHz clocked output)

Product code: V2CKY30D20F

Price: $922.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

V2BJY30D20F is a standard Renishaw VIONiC readhead with a 3 m cable length. This readhead is configured for rotary encoder system using RESM20 rings with outer diameters of between 60 mm and 135 mm.

The VIONiC incremental encoder readhead, when combined with the RESM20 ring, offers highly reliable digital position feedback for superior metrology, smooth motion control due to low sub-divisional error (SDE), and high axis speeds.

 

Technical table

Cable length (m)3
Cable termination15-way D-type connector
Clocked output frequency (MHz)20
Maximum speed (m/s)1.61
Readhead termination15-way D-type connector
Readhead typeIncremental digital RS422
Resolution (µm)0.1
Scale pitch (µm)20
Sub-divisional error<±20 nm

V2CKY30D20F Key Features / Benefits:

  • V2CKY30D20F rotary encoder is compatible with RESM20 rings (diameters 60 mm to 135 mm)
  • V2CKY30D20F features a reference mark and a 3-state alarm output
  • V2CKY30D20F features a highly dynamic 3 m cable with a 15-way D-type connector cable termination (standard pin out)
  • V2CKY30D20F requires a controller input frequency of at least 20 MHz

 

About the VIONiC series of super-compact digital encoders:

  • Renishaw’s highest performing incremental optical encoder is easy to install with wide set-up tolerances and simple calibration
  • VIONiC readheads combine Renishaw's market proven filtering optics, dynamic signal control and advanced interpolation technology. This provides ultra‑low SDE, excellent dirt immunity, and eliminates the need for separate interfaces
  • An optional Advanced Diagnostic Tool ADTi-100 (A-6195-0100) is available for real‑time encoder data feedback during installation or for in-field diagnostics
  • CAD model of the VIONiC readhead is available from the Renishaw website 

 

Compatible scales:

RESM20

 

Available online:

RESM20USA075
RESM20USA100
RESM20USA115

Shopping security

Powered By Payeezy

Recall your cart