Case study: Renishaw Equator™ gauge enables production growth at major aerospace manufacturer (pdf)
File size: 461 kB
Language: English
Part number: H-5650-3473
When Senior Aerospace Weston wanted to become more efficient in the inspection of critical machined aerostructure parts, the company turned to Renishaw and its class-leading Equator™ gauging system. The Equator gauge has cut inspection times per part by around 75% and introduced more comprehensive component traceability.
This type of file requires a viewer, freely available from Adobe
Latest videos - Equator™ gauging system
-
Equator™ 300 gauging system cuts the measurement time of automotive parts by up to 80%
-
Renishaw Central closed-loop process control on the shop floor
-
Renishaw Central using final stage measurement data to ensure part quality
-
Equator™ gauging system reduces inspection time of NIMS metalworking training parts by 85%
Latest items - Equator™ gauging system
Didn't find what you were looking for?
Tell us what you couldn’t find and we will do our best to help.