Fixturing adjustables Refine by Thread M4 M6 M8 1/4-20 1234Next >> Product Unit price Add to cart Ø1.00 in adjustable aluminium jack stand with 1/4-20 threadR-AJ-1-20 $64.00 Ø0.63 in adjustable aluminium jack stand with 1/4-20 threadR-AJ-50-20 $53.00 Adjustable pivot joint with 1/4-20 threadR-APJ-20 $94.00 1.37 in long adjustable slide with 1/4-20 threadR-AS-1-20 $35.00 3.0 in long adjustable slide with 1/4-20 threadR-AS-3-20 $45.00 2.00 in long adjustable acrylic slide with 1/4-20 threadR-ASA-2-20 $37.00 Ø25.4 mm × 45.0 mm Polyoxymethylene (POM) adjustable height stand with M8 threadR-AH-2545-8 $66.00 Large 45º adjustable slide mirror for use with M4, M6 and 1/4-20 componentsR-ASM-100 $347.00 Ø38.1 mm adjustable steel jack stand with M8 threadR-AJS-35-8 $98.00 100.0 mm long adjustable slide with M6 threadR-AS-100-6 $66.00 1234Next >> Shopping security Recall your cart