Disc styli Refine by Probing system Renishaw Zeiss Thread M2 M3 M4 M5 Disc material Ruby Ceramic Silver Steel Disc diameter < 15 mm ≥ 15 - ≤ 25 mm ≥ 26 mm << Previous12345Next >> Product Unit price Add to cart M5 high strength steel spherical disc, DK 50 mm, for Zeiss applicationsA-5555-0200 $145.00 M5 Ø15 mm high strength steel disc, 1.5 mm width, L 21.5 mm, for Zeiss applicationsA-5555-0122 $168.00 M5 high strength steel spherical disc, DK 60 mm, for Zeiss applicationsA-5555-0201 $148.00 M5 high strength steel spherical disc, DK 20 mm, B 4 mm, for Zeiss applicationsA-5555-0203 $147.00 M8 high strength steel spherical disc, DK 20 mm, B 2 mm, for Zeiss applicationsA-5555-0204 $138.00 M8 high strength steel spherical disc, DK 30 mm, for Zeiss applicationsA-5555-0205 $138.00 M8 high strength steel spherical disc, DK 40 mm, for Zeiss applicationsA-5555-0206 $140.00 M8 high strength steel spherical disc, DK 50 mm, for Zeiss applicationsA-5555-0207 $154.00 M8 high strength steel spherical disc, DK 60 mm, for Zeiss applicationsA-5555-0208 $159.00 M5 Ø15 mm high strength steel disc, 1 mm width, L 40 mm, for Zeiss applicationsA-5555-0124 $212.00 << Previous12345Next >> Shopping security Recall your cart