Disc styli Refine by Probing system Renishaw Zeiss Thread M2 M3 M4 M5 Disc material Ruby Ceramic Silver Steel Disc diameter < 15 mm ≥ 15 - ≤ 25 mm ≥ 26 mm << Previous12345Next >> Product Unit price Add to cart M2 Ø10 mm silver steel disc, 1.2 mm width, with rollerA-5004-1387 $119.00 M3 Ø63.5 mm carbon steel disc stylusA-5000-7669 $155.00 M5 Ø12 mm silver steel disc, 3 mm width, with rollerA-5003-5288 $145.00 M5 Ø21 mm silver steel disc, 3 mm width, with rollerA-5003-5289 $155.00 M5 Ø35 mm silver steel disc, 5 mm width, with rollerA-5003-5290 $166.00 M5 Ø63.5 mm silver steel disc, 5 mm width, with rollerA-5003-5291 $188.00 M5 Ø10 mm high strength steel disc, 1.5 mm width, L 21.5 mm, for ZEISS applicationsA-5555-0121 $193.00 M5 Ø40 mm high strength steel disc for ScanMax, 2 mm width, L 65 mm, ML 55 mm, for ZEISS applicationsA-5555-2420 $362.00 M5 Ø10 mm high strength steel disc for ScanMax, 2 mm width , L 65 mm, ML 55 mm, for ZEISS applicationsA-5555-2421 $292.00 M5 Ø15 mm high strength steel disc for ScanMax, 2 mm width, L 65 mm, ML 55 mm, for ZEISS applicationsA-5555-2422 $297.00 << Previous12345Next >> Shopping security Recall your cart