Disc styli Refine by Probing system Renishaw Zeiss Thread M2 M3 M4 M5 Disc material Ruby Ceramic Silver Steel Disc diameter < 15 mm ≥ 15 - ≤ 25 mm ≥ 26 mm << Previous12345Next >> Product Unit price Add to cart M5 Ø10 mm high strength steel disc for ScanMax, 1 mm width, L 65 mm, ML 55 mm, for ZEISS applicationsA-5555-2415 $222.00 M5 Ø15 mm high strength steel disc for ScanMax, 1 mm width, L 65 mm, ML 55 mm, for ZEISS applicationsA-5555-2416 $227.00 M5 Ø20 mm high strength steel disc for ScanMax, 1 mm width, L 65 mm, ML 55 mm, for ZEISS applicationsA-5555-2417 $350.00 M5 Ø25 mm high strength steel disc for ScanMax, 1 mm width, L 65 mm, ML 55 mm, for ZEISS applicationsA-5555-2418 $246.00 M5 Ø30 mm high strength steel disc for ScanMax, 2 mm width, L 65 mm, ML 55 mm, for ZEISS applicationsA-5555-2419 $295.00 M2 Ø8 mm ceramic disc, 1.5 mm width, without rollerA-5555-0297 $135.00 M2 Ø4 mm ceramic disc, 1 mm width, without rollerA-5555-0298 $101.00 M2 Ø14 mm ceramic disc, 2 mm width, without rollerA-5555-0299 $182.00 M2 Ø20 mm ceramic disc, 2.5 mm width, without rollerA-5555-0300 $217.00 M2 Ø12 mm silver steel disc, 1.6 mm width, with rollerA-5004-1395 $140.00 << Previous12345Next >> Shopping security Recall your cart