Styli extensions Refine by Probing system Renishaw Zeiss Stem material Steel Ceramic Aluminium Carbon Fibre Thread M2 M3 M4 M5 Length < 21 mm ≥ 21 - ≤ 50 mm ≥ 51 - ≤ 100 mm ≥ 101 - ≤ 300 mm ≥ 301 mm << Previous12345Next >>..13 Product Unit price Add to cart M5 thermostable carbon fibre extension, L 50 mm, D 11 mmA-5555-0648 $159.00 M5 thermostable carbon fibre extension, L 60 mm, D 11 mmA-5555-0649 $162.00 M5 thermostable carbon fibre extension, L 80 mm, Dia 11 mmA-5555-0650 $170.00 M5 thermostable carbon fibre extension, L 180 mm, Dia 11 mmA-5555-0653 $208.00 M5 thermostable carbon fibre extension, L 80 mm, Dia 20 mmA-5555-0621 $170.00 M5 thermostable carbon fibre extension, L 40 mm, Dia 20 mmA-5555-0620 $154.00 M5 thermostable carbon fibre extension, L 250 mm, Dia 20 mmA-5555-0427 $266.00 M5 thermostable carbon fibre extension, L 150 mm, Dia 11 mmA-5555-0424 $201.00 M5 aluminium extension, L 100 mm, Dia 20 mmA-5555-0127 $73.00 M5 aluminium extension, L 200 mm, Dia 20 mmA-5555-0125 $92.00 << Previous12345Next >>..13 Shopping security Recall your cart