Styli extensions Refine by Probing system Renishaw Zeiss Stem material Steel Ceramic Aluminium Carbon Fibre Thread M2 M3 M4 M5 Length < 21 mm ≥ 21 - ≤ 50 mm ≥ 51 - ≤ 100 mm ≥ 101 - ≤ 300 mm ≥ 301 mm << Previous12345Next >>..13 Product Unit price Add to cart M5 thermostable carbon fibre extension, L 60 mm, Dia 20 mmA-5555-0658 $162.00 M5 thermostable carbon fibre extension, L 100 mm, Dia 20 mmA-5555-0659 $192.00 M5 thermostable carbon fibre extension, L 120 mm, Dia 20 mmA-5555-0660 $203.00 M5 thermostable carbon fibre extension, L 150 mm, Dia 20 mmA-5555-0661 $214.00 M5 thermostable carbon fibre extension, L 180 mm, Dia 20 mmA-5555-0662 $229.00 M5 thermostable carbon fibre extension, L 200 mm, Dia 20 mmA-5555-0663 $238.00 M5 thermostable carbon fibre extension, L 300 mm, Dia 20 mmA-5555-0664 $298.00 M5 thermostable carbon fibre extension, L 500 mm, Dia 20 mmA-5555-0667 $420.00 M5 thermostable carbon fibre extension, L 600 mm, Dia 20 mmA-5555-0668 $280.00 M5 stainless steel extension, L 30 mm, Dia 11 mmA-5555-0669 $25.00 << Previous12345Next >>..13 Shopping security Recall your cart