Styli extensions Refine by Probing system Renishaw Zeiss Stem material Steel Ceramic Aluminium Carbon Fibre Thread M2 M3 M4 M5 Length < 21 mm ≥ 21 - ≤ 50 mm ≥ 51 - ≤ 100 mm ≥ 101 - ≤ 300 mm ≥ 301 mm 1..<< Previous34567Next >>..13 Product Unit price Add to cart M2 stainless steel extension, L 40 mmA-5004-7611 $19.00 M4 stainless steel extension, L 10 mmA-2054-4657 $34.00 M4 Ø7.4 mm ceramic extension, L 200 mmA-5003-0587 $165.00 M5 Stainless steel extension, L 10 mm, Dia 11 mmA-5555-0142 $25.00 M5 thermostable carbon fibre extension, L 150 mm, Dia 11 mmA-5555-0424 $201.00 M5 thermostable carbon fibre extension, L 120 mm, Dia 11 mmA-5555-0425 $191.00 M5 thermostable carbon fibre extension, L 250 mm, Dia 20 mmA-5555-0427 $266.00 M5 thermostable carbon fibre extension, L 40 mm, Dia 20 mmA-5555-0620 $154.00 M5 thermostable carbon fibre extension, L 80 mm, Dia 20 mmA-5555-0621 $170.00 M5 thermostable carbon fibre extension, L 70 mm, Dia 11 mmA-5555-0623 $166.00 1..<< Previous34567Next >>..13 Shopping security Recall your cart