Straight Refine by Ball diameter < 1 mm ≥ 1 - ≤ 1.5 mm ≥ 2 - < 3 mm ≥ 3 - < 4 mm ≥ 4 - ≤ 5 mm ≥ 6 mm Effective working length < 11 mm ≥ 11 - ≤ 29 mm ≥ 30 - ≤ 50 mm > 50 mm Probing system Renishaw Zeiss Thread M2 M3 M4 M5 Stem material Steel Ceramic Carbon fibre Tungsten carbide Tip material Ruby Zirconia Silicon nitride Tungsten carbide Diamond 1..<< Previous5960616263Next >> Product Unit price Add to cart M2 Ø5 mm zirconia ball, stainless steel stem, L 10 mm, EWL 10 mmA-5003-2186 $90.00 M2 Ø4 mm silicon nitride ball, stainless steel stem, L 10 mm, EWL 10 mmA-5003-9524 $80.00 M2 Ø5 mm silicon nitride ball, stainless steel stem, L 10 mm, EWL 10 mmA-5004-1921 $90.00 M2 Ø6 mm zirconia ball, stainless steel stem, L 10 mm, EWL 10 mmA-5004-2203 $90.00 M2 Ø8 mm silicon nitride ball, stainless steel stem, L 11 mm, EWL 11 mmA-5004-1922 $130.00 M2 Ø8 mm zirconia ball, stainless steel stem, L 11 mm, EWL 11 mmA-5004-2915 $130.00 M2 Ø3.0 mm diamond coated ball, carbon fibre stem, L 50.0 mm, EWL 47.0 mmA-5000-0129 $924.00 M3 Ø1.5 mm diamond coated ball, tungsten carbide stem, L 20.0 mm, EWL 12.5 mmA-5000-0131 $908.00 M3 Ø3.0 mm diamond coated ball, ceramic stem, L 50.0 mm, EWL 43.7 mmA-5000-0132 $924.00 M2 Ø4.0 mm diamond coated ball, stainless steel stem, L 20.0 mm, EWL 20.0 mmA-5000-0133 $946.00 1..<< Previous5960616263Next >> Shopping security Recall your cart